IESNA:LM-63-2002
[TEST]P1437746
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]03/27/202
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2602-696-12)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GALN-SB9B-830-U-T3LG-HSS
[LUMINAIRE] GALLEON II AREA AND ROADWAY HIGH DENSITY LUMINAIRE 450mA 9xLight Square PACKAGE 80CRI 3000K FIXTURE w/ TYPE III LOW GLARE WITH HOUSE SIDE SHIELD
[LAMP] (234) 3000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.75A 329.5W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]3000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]35214.9
TILT=NONE
234 -1 1 37 22 1 1 1.5000 1.5000 0.0000
1.000 1 329.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 80 85 90 95 105 115 125 135 145 155 165 175 180 
4904.9 4934.9 4654.6 4104.1 3793.8 3763.7 3783.8 3863.8 4024.0 4234.2 4464.4 4934.9 5965.9 7227.2 8658.6 10060.0 11141.0 11981.9 
13002.9 13693.6 14063.9 14104.0 13273.2 12492.4 11821.7 10560.5 7977.9 5415.4 4324.3 2842.8 1031.0 550.5 370.4 200.2 140.1 80.1 0.0 
4904.9 4944.9 4664.6 4124.1 3813.8 3773.7 3803.8 3883.9 4034.0 4264.2 4504.5 4944.9 5975.9 7277.2 8778.7 10090.0 11241.1 12222.1 
13103.0 13813.7 14274.2 14304.2 13393.3 12612.5 11881.8 10600.5 8128.1 5585.5 4324.3 2852.8 1031.0 570.6 380.4 210.2 140.1 80.1 0.0 
4904.9 4934.9 4684.6 4204.2 3863.8 3813.8 3843.8 3933.9 4094.1 4344.3 4624.6 5025.0 5905.9 7267.2 8748.7 10230.1 11591.5 12732.6 
13823.7 14794.7 15345.2 15535.4 15305.2 14274.2 13393.3 12392.3 9769.7 6576.5 4664.6 3173.1 1391.4 670.7 450.4 300.3 230.2 130.1 0.0 
4904.9 4944.9 4734.7 4304.3 3963.9 3923.9 3933.9 4034.0 4224.2 4504.5 4884.8 5355.3 5995.9 7207.1 8728.7 10400.3 11931.8 13263.1 
14524.4 15615.5 16386.2 16876.7 16956.8 16816.7 16166.0 14994.9 14114.0 12692.6 10200.1 6476.4 2592.6 1071.1 660.7 430.4 310.3 
150.1 0.0 
4904.9 4964.9 4804.8 4534.5 4174.1 4104.1 4144.1 4264.2 4484.4 4834.8 5305.3 5895.8 6546.5 7457.4 8758.7 10420.3 12282.2 13973.9 
15245.1 16356.2 17187.0 17747.6 18188.0 18638.5 18808.6 18468.3 17907.8 16996.9 14834.7 10520.4 5565.5 2132.1 1031.0 550.5 310.3 
150.1 0.0 
4904.9 4954.9 4874.8 4744.7 4524.5 4404.4 4484.4 4694.7 4954.9 5315.3 5865.8 6586.5 7437.4 8288.2 9379.3 10850.8 12622.5 14354.2 
15825.7 16646.5 17277.1 17927.8 18608.4 19499.3 20370.2 21040.9 21351.2 21481.3 19819.6 15115.0 8998.9 3663.6 1411.4 660.7 320.3 
140.1 0.0 
4904.9 4995.0 4964.9 4974.9 4974.9 4964.9 5045.0 5295.2 5665.6 6176.1 6806.7 7607.5 8548.5 9669.6 10950.9 12432.3 13653.5 14814.7 
15815.7 16706.6 17547.4 18388.2 19549.4 20790.6 21861.7 22232.0 21371.2 19699.5 17627.5 14374.3 8758.7 3423.4 1101.1 530.5 230.2 
70.1 0.0 
4904.9 4984.9 5025.0 5125.1 5285.2 5495.4 5825.8 6166.1 6626.6 7187.1 7927.9 8878.8 9989.9 11321.2 12792.7 14354.2 15615.5 16506.4 
17257.1 18067.9 19129.0 20330.2 21441.3 22202.0 21451.3 19859.7 17917.8 15405.3 11631.5 6726.7 3213.2 1641.6 920.9 540.5 340.3 
120.1 0.0 
4904.9 4984.9 5085.0 5255.2 5515.5 5885.8 6376.3 6966.9 7677.6 8458.4 9379.3 10460.4 11721.6 13203.1 14884.8 16446.3 17687.5 18698.5 
19489.3 20580.4 22011.8 23403.2 24214.0 23583.4 21951.8 20160.0 17607.5 13413.3 8518.4 4424.4 2402.4 1361.3 920.9 650.6 380.4 150.1 
0.0 
4904.9 4974.9 5075.0 5295.2 5595.5 6006.0 6546.5 7157.1 7957.9 8748.7 9729.6 10870.8 12292.2 13803.7 15615.5 17377.2 18938.8 20330.2 
21521.3 22962.8 24874.7 26406.2 27116.9 26236.0 24123.9 21211.0 17357.2 12122.0 6696.6 3413.4 1861.8 1161.2 780.8 530.5 330.3 170.2 
0.0 
4904.9 4934.9 5035.0 5265.2 5605.6 6046.0 6556.5 7267.2 8038.0 8888.8 9919.8 11081.0 12462.4 13963.8 15745.6 17577.4 19028.9 20290.1 
21271.1 22372.2 23763.6 24564.4 24494.3 22932.7 20260.1 17117.0 13463.3 8818.7 4724.7 2332.3 1411.4 880.9 590.6 340.3 230.2 100.1 0.0 
4904.9 4924.9 5005.0 5205.2 5505.5 5905.9 6396.3 6986.9 7727.7 8458.4 9299.2 10260.2 11361.3 12622.5 14053.9 15645.5 17096.9 18198.0 
19088.9 20019.8 20920.7 21141.0 20530.4 18518.4 15905.8 13012.9 9979.9 6456.4 3403.4 1761.7 1131.1 730.7 430.4 220.2 140.1 70.1 0.0 
4904.9 4894.9 4944.9 5085.0 5315.3 5635.6 6016.0 6456.4 6946.9 7497.4 8058.0 8698.6 9479.4 10350.3 11431.3 12672.6 13643.5 14424.3 
14734.6 14784.7 14664.5 13703.6 11881.8 9059.0 6426.4 4614.6 3313.3 2142.1 1251.2 820.8 550.5 370.4 230.2 120.1 60.1 20.0 0.0 
4904.9 4834.8 4764.7 4754.7 4774.7 4844.8 4914.9 4954.9 5005.0 4964.9 4844.8 4654.6 4514.5 4504.5 4734.7 5045.0 5095.1 4614.6 3853.8 
3143.1 2402.4 1761.7 1381.4 1101.1 890.9 720.7 560.6 420.4 310.3 230.2 170.2 120.1 80.1 40.0 10.0 10.0 0.0 
4904.9 4714.7 4504.5 4294.3 4094.1 3893.9 3633.6 3193.2 2632.6 2142.1 1931.9 1941.9 2072.1 2282.3 2442.4 2402.4 2052.0 1591.6 1181.2 950.9 
840.8 780.8 700.7 600.6 490.5 410.4 330.3 290.3 250.2 220.2 180.2 150.1 100.1 40.0 10.0 0.0 0.0 
4904.9 4654.6 4284.2 3883.9 3483.5 2993.0 2332.3 1701.7 1441.4 1391.4 1381.4 1381.4 1401.4 1431.4 1351.3 1091.1 820.8 690.7 610.6 540.5 500.5 
460.5 420.4 380.4 350.3 330.3 300.3 230.2 170.2 130.1 80.1 50.0 20.0 10.0 0.0 0.0 0.0 
4904.9 4574.5 4074.0 3523.5 2902.9 2182.2 1511.5 1301.3 1251.2 1191.2 1141.1 1101.1 1061.1 1001.0 870.9 690.7 590.6 500.5 430.4 390.4 350.3 
330.3 300.3 290.3 260.3 230.2 200.2 170.2 130.1 90.1 70.1 40.0 20.0 0.0 0.0 0.0 0.0 
4904.9 4504.5 3863.8 3213.2 2452.4 1611.6 1311.3 1231.2 1171.2 1101.1 1031.0 940.9 860.9 770.8 660.7 570.6 490.5 420.4 370.4 340.3 310.3 290.3 
270.3 250.2 230.2 210.2 180.2 140.1 120.1 100.1 70.1 40.0 10.0 0.0 0.0 0.0 0.0 
4904.9 4414.4 3743.7 2942.9 2062.0 1381.4 1261.3 1201.2 1131.1 1061.1 971.0 860.9 760.8 660.7 570.6 500.5 440.4 380.4 350.3 320.3 290.3 270.3 250.2 
230.2 200.2 180.2 150.1 120.1 100.1 80.1 50.0 20.0 0.0 0.0 0.0 0.0 0.0 
4904.9 4394.4 3643.6 2802.8 1781.8 1321.3 1251.2 1191.2 1121.1 1041.0 940.9 840.8 730.7 630.6 540.5 470.5 420.4 370.4 330.3 300.3 270.3 250.2 220.2 
200.2 180.2 140.1 110.1 100.1 80.1 60.1 30.0 10.0 0.0 0.0 0.0 0.0 0.0 
4904.9 4384.3 3593.6 2682.7 1651.6 1311.3 1241.2 1181.2 1121.1 1041.0 930.9 820.8 710.7 620.6 540.5 480.5 430.4 390.4 340.3 300.3 260.3 240.2 210.2 
190.2 160.2 110.1 80.1 70.1 50.0 30.0 20.0 0.0 0.0 0.0 0.0 0.0 0.0 
4904.9 4344.3 3583.6 2692.7 1641.6 1301.3 1241.2 1181.2 1111.1 1031.0 930.9 820.8 720.7 630.6 550.5 490.5 440.4 390.4 340.3 300.3 260.3 240.2 210.2 
190.2 160.2 110.1 80.1 60.1 50.0 30.0 10.0 0.0 0.0 0.0 0.0 0.0 0.0 
